4.2.20.3 Time-Out Config

Name: TIMEOUTCONF
Offset: 0x1604
Reset: Loaded from NVM
Property: R/W

Bit 15141312111098 
 TIMEOUTCONF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 TIMEOUTCONF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – TIMEOUTCONF[15:0] Time-Out Config

The required duration to activate the Low-Power after the Low-Power mode is enabled through software.
Range
0-65535 (measured in ms)