4.2.20.12 Noise Threshold
Name: | NOISETHRESH |
Offset: | 0x160E |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NOISETHRESH[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NOISETHRESH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 15:0 – NOISETHRESH[15:0] Noise Threshold
Range |
---|
0-65535 |