4.2.20.11 Sensor Anti-Touch Recalibration Threshold
Name: | ANTITCHRECALTHRESH |
Offset: | 0x160D |
Reset: | Loaded from NVM |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANTITCHRECALTHRESH[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | x | x | x |
Bits 2:0 – ANTITCHRECALTHRESH[2:0] Sensor Anti-Touch Recalibration Threshold
Value | Percentage |
---|---|
0 | 100% |
1 | 50% |
2 | 25% |
3 | 12.5% |
4 | 6.25% |
5 | Reserved |
6 | Reserved |
7 | Reserved |