9.22.12 FlashPro® File Menu

In the Chain Programming mode, the Edit menu and the Configuration menu changes. The table notes these changes.

Table 9-50. 

Command

Icon

Shortcut

Sub-menu

Function

New Project

???

Ctrl + N

Create a new project

Open Project

???

Ctrl + O

Opens the FlashPro Open Project dialog box

Restore Chainbuilder Project

Restores a ChainBuilder project in FlashPro®

Close Project

Closes the current project

Save Project

???

Ctrl + S

Saves the current project

Save Project As

Opens the Save As dialog box; enables you to save your project in a different directory or with a different name

Import Configuration File

Ctrl + I

Opens the Import Configuration File dialog box; enables you to import configuration files for your device(s)

Set Project Log File >

Main Log File

Opens the Set Log File dialog box; sets the location of your main log file

Serialization Log File

Opens the Set Serialization Log File dialog box; sets the location of your serialization log file

Run Script

Opens the Execute Script dialog box; enables you to run Tcl Scripts with arguments

Export >

Configuration File

Opens the Export Configuration File dialog box; enables you to export configuration file(s)

Script

Opens the Save As dialog box; enables you to export your actions as a Tcl script

Chain STAPL File

Opens the Export Chain STAPL File dialog box; enables you to export and save your Chain STAPL file

Chain SVF File

Opens the Export Chain SVF File dialog box; enables you to export and save your Chain SVF file

Single Device STAPL File

Opens the Export Single Device STAPL File dialog box; enables you to export and save your single device STAPL file

Single Device SVF File

Opens the Export Single Device SVF File dialog box; enables you to export and save your single device SVF file

Single 1532 File

Opens the Export Single 1532 File dialog box; enables you to export and save your single 1532 file

Preferences

Opens the Preferences dialog box; enables you to set your Log window, Display Mode and Update preferences for FlashPro®

Exit

Exits FlashPro®