9.22.19 Chain Configuration Window

The Chain Configuration window displays the chain order, the chain editing options, and the chain configuration grid.

The Show Chain Editing checkbox, when checked, displays your chain editing options (Configure device, Add Actel Device, Add Non-Actel Device, and organization buttons to move your device within the grid).

For information on how to add Actel and Non-Actel devices, see the Chain Editing help topic.

For information on how to use the Organize buttons, see Using the Organize Buttons in the Chain Programming Grid.

You can enable programming and serialization by checking the Enable Device checkbox and the Enable Serial checkbox in the Chain Configuration grid.

Figure 9-173. Chain Configuration Window
???