10.4.9.1 FIFO Using Distributed Memory for ProASICPLUS® I/O Description

The following table lists the I/O description of a FIFO Using Distributed Memory for ProASICPLUS.

Table 10-184. I/O Description
Port NameSizeTypeRequired/OptionalFunction
wData<i>1InputRequiredInput (Write) Data (i = 0 .. WIDTH-1)
INIT1InputRequiredFIFO initialization
WR1InputRequiredWrite Clock/Pulse (rising edge triggered or level sensitive)
RD1InputRequiredRead Clock/Pulse (rising edge triggered or level sensitive)
rData<i>1OutputRequiredOutput (Read) Data (i = 0 .. WIDTH-1)
full1OutputRequiredFull Flag
empty1OutputRequiredEmpty Flag