10.4.10 Axcelerator® RAM

The Axcelerator® RAM core provides configurable on-chip memory with independent read and write capabilities.

Key Features

  • Parameterized word length and depth
  • Dual-port synchronous RAM architecture
  • Independent Read/Write sizes
  • Active High/Low enable
  • Active High/Low Read and Write clocks
  • Non-pipelined (synchronous - one clock edge)/Pipelined (synchronous - two clock edges) Read
  • Port mapping
  • Memory Editor