10.4.5 Synchronous/Asynchronous Dual Port FIFO for ProASIC® and ProASIC®PLUS

This core has been obsoleted and must be used with caution.

See Implementation Rules .

Key Features

  • Parameterized word length and depth
  • Dual-port RAM architecture
  • Asynchronous, synchronous-transparent or synchronous-pipelined read
  • Asynchronous or synchronous write
  • Parity check or generate, both even and odd
  • Supported netlist formats: EDIF, VHDL and Verilog

    There is no limitation for depth and width. However, it is your responsibility to ensure that the FIFOs used in a design can fit on the device chosen for the design.