10.4.12 Dual Port RAM for IGLOO®, ProASIC® 3 and Fusion®
This core provides dual-port RAM functionality with independent read and write access.
Supported Families
- IGLOO®
- ProASIC® 3
- Fusion®
Related Topics
Key Features
- Optimize for High Speed (Width Cascading) or Low Power (Depth Cascading)
You can choose to optimize your RAM for High Speed or Low Power.
If you optimize for low power, the core configurator software evaluates your RAM configuration and attempts to generate a macro with depth cascading.
- RAM with Initialization
The Fusion® RAM with Initialization is nearly identical to the standard RAM, except that it generates extra logic so that it can interface with the Fusion® Flash Memory System.
When you configure the RAM with Initialization, the user configuration is irrelevant. When you generate the RAM, you get four ports exported named INITDOUT_0[08:00], INITDOUT_1[08:00], and more
Additional ports that are exposed for a Fusion® RAM with Initialization are shown in the Parameter Description .
For more information, see the RAM Content Manager .Figure 10-72. Dual Port RAM Dialog Box