4.4.2.1 File Registration Instructions
Most file register instructions use a 13-bit address field (f) to
directly address data present in the first 8192 bytes of data memory (Near Data Space).
Most file register instructions employ a Working register, W0, which is denoted as WREG
in these instructions. The destination is typically either the same file register or
WREG (with the exception of the MUL instruction), which writes the
result to a register or register pair. The MOV instruction allows
additional flexibility and can access the entire Data Space.