30.3.2 Device ID Register
Note:
- See Table 30-2 for the list of Device Identifier bits.
Legend: R = Read-only bit
| Name: | DEVID |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FAMID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
Bits 15:8 – FAMID[7:0] Device Family Identifier bits
| Value | Description |
|---|---|
1010
0000 |
dsPIC33CK512MPT608 family |