30.3.1 Device Revision Register
Legend: R = Read-only bit, r = Reserved bit
| Name: | DEVREV |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | |||||||||
| Access | r | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVREV[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | |||||||||
Legend: R = Read-only bit, r = Reserved bit
| Name: | DEVREV |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | |||||||||
| Access | r | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVREV[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | |||||||||
0’
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.