23.1.3 CLCx Input MUX Select Register
| Name: | CLCxSEL |
| Offset: | 0x0C8, 0x0D4, 0x0E0, 0x0EC |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DS4[2:0] | DS3[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DS2[2:0] | DS1[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 14:12 – DS4[2:0] Data Selection MUX 4 Signal Selection bits
| Value | Description |
|---|---|
| 111 | SCCP3 auxiliary out |
| 110 | SCCP1 auxiliary out |
| 101 | CLCIND RP pin |
| 100 | Reserved |
| 011 | SPI1 Input (SDIx) |
| 010 | Comparator 3 out |
| 001 | CLC2 output |
| 000 | PWM Event A |
Bits 10:8 – DS3[2:0] Data Selection MUX 3 Signal Selection bits
| Value | Description |
|---|---|
| 111 | SCCP4 OC out |
| 110 | SCCP3 OC out |
| 101 | CLC4 out |
| 100 | UART1 RX |
| 011 | SPI1 Output (SDOx) |
| 010 | Comparator 2 output |
| 001 | CLC1 output |
| 000 | CLCINC I/O pin |
Bits 6:4 – DS2[2:0] Data Selection MUX 2 Signal Selection bits
| Value | Description |
|---|---|
| 111 | SCCP2 OC out |
| 110 | SCCP1 OC out |
| 101 | Comparator 6 output |
| 100 | Comparator 5 output |
| 011 | UART1 TX |
| 010 | Comparator 1 output |
| 001 | Comparator 4 Output |
| 000 | CLCINB I/O pin |
Bits 2:0 – DS1[2:0] Data Selection MUX 1 Signal Selection bits
| Value | Description |
|---|---|
| 111 | SCCP4 auxiliary out |
| 110 | SCCP2 auxiliary out |
| 101 | Reserved |
| 100 | REFCLKO output |
| 011 | INTRC/LPRC clock source |
| 010 | CLC3 out |
| 001 | System clock (FCY) |
| 000 | CLCINA I/O pin |