10.6 Low-Power RC Oscillator
The dsPIC33CK512MPT608 family devices contain one instance of the Low-Power RC (LPRC) Oscillator, which provides a nominal clock frequency of 32.768 kHz. The dsPIC33CK512MPT608 family devices implement the LPRC function with the BFRC and post-divider to yield a 50% duty cycle output.
The LPRC is the clock source for the Watchdog Timer (WDT) and Fail-Safe Clock Monitor (FSCM) circuits in the clock subsystem. The LPRC Oscillator is shut off in Sleep mode.
The LPRC Oscillator remains enabled under these conditions:
- The FSCM is enabled
- The WDT is enabled
- The LPRC Oscillator is selected as the system clock