13.16.1 Charge Pump
An unregulated charge pump is utilized to boost the input to the VBOOT voltage regulator during low input supply voltage conditions. When the HVDD supply voltage drops below the CPSTART voltage, the charge pump is activated. When activated, 2 x HVDD is presented to the input of the VBOOT regulator. The charge pump is capable of maintaining a VBOOT output of +9V @ 15 mA for a HVDD supply voltage of 5.25V to 7V. The charge pump is capable of maintaining a VBOOT output of +12V @ 20 mA for a supply input voltage of 7V to 13.5V. The charge pump is disabled and bypassed at HVDD voltages above 13.5V, allowing an output voltage of +12V @ 30 mA.
The charge pump requires a capacitor between pins, CAP1 and CAP2. A typical charge pump capacitor should be a 0.1 μF to 1 μF ceramic capacitor.