1.8.7.3 Loopback Modes
(Ask a Question)Loopback modes perform the following types of loopback tests:
- EQ-Near End Loopback: Serialized data from PMA is looped from Tx to Rx internally before the transmit buffer. This is called near-end serial loopback. EQ-Near End loopback supports data transmission rates of up to 10.315 Gbps.
- EQ-Far End Loopback: Serialized data from Rx is looped back to Tx in PMA. This is called far-end serial loopback. EQ-Far End loopback supports data transmission rates of up to 1.25 Gbps.
- CDR-Far End Loopback: De-serialized data from PCS Rx channel is looped back to Tx.
- No Loopback: Data is not looped internally.
To select Loopback mode, perform the following steps:
- Select LANE in the left pane.
- Select Loopback Mode and click on Apply to apply the loopback.
- Go to SmartBERT tab, select LANE and choose any prbs pattern and click Start.
- Check the status of TX PLL, RX PLL, Lock to Data.
- Click Stop to stop the pattern transmission for the selected lane.