1.8.7.8 Signal Integrity
(Ask a Question)The Signal Integrity feature in SmartDebug works with Signal Integrity in the I/O Editor, allowing the import and export of PDC files. The Signal Integrity pane appears in the following SmartDebug pages:
- SmartBERT
- Loopback Modes
- Static Pattern Transmit
- Eye Monitor
When a lane is selected in the SmartBERT, Loopback Modes, Static Pattern Transmit, or Eye Monitor pages, the corresponding Signal Integrity parameters (configured in the I/O Editor or changed in SmartDebug) are enabled, as shown in the following figure.