1.1.3.4.5 DRV_METROLOGY_Start Function
C
DRV_METROLOGY_RESULT DRV_METROLOGY_Start (void);
Summary
Starts the metrology driver.
Description
This routine shoud be called until the metrology library application running in the second processor is ready to be used.
Parameters
None.
Returns
Returns DRV_METROLOGY_SUCCESS when the metrology library application is ready to be used. Otherwise, it returns DRV_METROLOGY_ERROR.
Example
case APP_METROLOGY_STATE_START:
{
if (DRV_METROLOGY_Start() == DRV_METROLOGY_SUCCESS)
{
app_metrologyData.state = APP_METROLOGY_STATE_RUNNING;
}
else
{
app_metrologyData.state = APP_METROLOGY_STATE_ERROR;
}
break;
}Remarks
This routine must be called after DRV_METROLOGY_Start routine has been called.