1.1.3.4.42 DRV_METROLOGY_INIT Struct
C
typedef struct {
uint32_t regBaseAddress;
uint32_t binStartAddress;
uint32_t binEndAddress;
} DRV_METROLOGY_INIT;Summary
Defines the data required to initialize the Metrology driver.
Description
Field description:
- regBaseAddress. Base Address for Metrology registers.
- binStartAddress. Start Address where Metrology library application file is located.
- binEndAddress. End Address where Metrology library application file is located.
Remarks
None.