1.1.3.4.36 DRV_METROLOGY_AFE_EVENTS Struct
C
typedef struct {
unsigned int paDir : 1;
unsigned int pbDir : 1;
unsigned int pcDir : 1;
unsigned int ptDir : 1;
unsigned int qaDir : 1;
unsigned int qbDir : 1;
unsigned int qcDir : 1;
unsigned int qtDir : 1;
unsigned int sagA : 1;
unsigned int sagB : 1;
unsigned int sagC : 1;
unsigned int reserved1 : 1;
unsigned int swellA : 1;
unsigned int swellB : 1;
unsigned int swellC : 1;
unsigned int reserved2 : 17;
} DRV_METROLOGY_AFE_EVENTS;Summary
dentifies all events related to metrology library.
Description
Field description:
- paDir. Identifies the sign of the active power in channel A. "1" means a negative value, "0" is a positive value.
- pbDir. Identifies the sign of the active power in channel B. "1" means a negative value, "0" is a positive value.
- pcDir. Identifies the sign of the active power in channel C. "1" means a negative value, "0" is a positive value.
- ptDir. Identifies the sign of the total active power in all channels. "1" means a negative value, "0" is a positive value.
- qaDir. Identifies the sign of the reactive power in channel A. "1" means a negative value, "0" is a positive value.
- qbDir. Identifies the sign of the reactive power in channel B. "1" means a negative value, "0" is a positive value.
- qcDir. Identifies the sign of the reactive power in channel C. "1" means a negative value, "0" is a positive value.
- qtDir. Identifies the sign of the total reactive power in all channels. "1" means a negative value, "0" is a positive value.
- sagA. Voltage Sag Detected Flag for Channel A. "1" means that voltage sag is detected.
- sagB. Voltage Sag Detected Flag for Channel B. "1" means that voltage sag is detected.
- sagC. Voltage Sag Detected Flag for Channel C. "1" means that voltage sag is detected.
- swellA. Voltage Swell Detected Flag for Channel A. "1" means that voltage Swell is detected.
- swellB. Voltage Swell Detected Flag for Channel B. "1" means that voltage Swell is detected.
- swellC. Voltage Swell Detected Flag for Channel C. "1" means that voltage Swell is detected.
Remarks
None.