1.1.3.4.37 DRV_METROLOGY_HARMONIC Struct
C
typedef struct {
double Irms_A_m;
double Irms_B_m;
double Irms_C_m;
double Irms_N_m;
double Vrms_A_m;
double Vrms_B_m;
double Vrms_C_m;
} DRV_METROLOGY_HARMONIC;Summary
Identifies the result of the Harmonic Analysis process.
Description
Field description:
- Irms_A_m. RMS current value obtained as the result of last the harmonic analysis regarding channel A.
- Irms_B_m. RMS current value obtained as the result of last the harmonic analysis regarding channel B.
- Irms_C_m. RMS current value obtained as the result of last the harmonic analysis regarding channel C.
- Irms_N_m. RMS current value obtained as the result of last the harmonic analysis regarding neutral channel.
- Vrms_A_m. RMS voltage value obtained as the result of last the harmonic analysis regarding channel A.
- Vrms_B_m. RMS voltage value obtained as the result of last the harmonic analysis regarding channel B.
- Vrms_C_m. RMS voltage value obtained as the result of last the harmonic analysis regarding channel C.
Remarks
None.