1.1.3.4.25 DRV_METROLOGY_RESULT Enum
C
typedef enum
{
/* Operation completed with success. */
DRV_METROLOGY_SUCCESS,
/* Invalid handle or operation failed. */
DRV_METROLOGY_ERROR
} DRV_METROLOGY_RESULT;Summary
Result of a Metrology driver interface operation.
Description
Identifies the result of certain Metrology driver operations.