1.1.3.4.33 DRV_METROLOGY_PHASE_ID Enum
C
typedef enum
{
PHASE_A = 1,
PHASE_B = 2,
PHASE_C = 3,
PHASE_T = 5,
PHASE_ID_NUM = PHASE_T
} DRV_METROLOGY_PHASE_ID;Summary
Line identifier used in the calibration process.
Description
Phase A, B and C are used to identify Ua, Ub and Uc respectively. Phase T includes all phases.