1.1.3.4.39 DRV_METROLOGY_AFE_DATA Struct
C
typedef struct {
uint32_t energy;
DRV_METROLOGY_AFE_EVENTS afeEvents;
uint32_t RMS[RMS_TYPE_NUM];
} DRV_METROLOGY_AFE_DATA;Summary
Identifies the data calculated from the metrology AFE measurements.
Description
Field description:
- energy. Active energy calculated value.
- afeEvents. AFE events data.
- RMS. RMS calculated values.
Remarks
None.