1.1.3.4.12 DRV_METROLOGY_GetControlByDefault Function
C
DRV_METROLOGY_CONTROL * DRV_METROLOGY_GetControlByDefault (void);
Summary
Get the pointer to the control registers defined by default via the Microchip Code Configurator (MCC) included in Harmony 3 framework.
Description
After generating the code application via MCC, a struct data is defined as a constant. It includes all control registers obtained according to the MCC configuration established in the Harmony 3 project. The content of each control register is defined in "configuration.h" header file.
Parameters
None.
Returns
Pointer to the control registers defined as the default configuration.
Example
DRV_METROLOGY_CONTROL *pSrc;
pSrc = DRV_METROLOGY_GetControlByDefault();Remarks
None.