1.1.3.4.24 DRV_METROLOGY_StartHarmonicAnalysis Function
C
void DRV_METROLOGY_StartHarmonicAnalysis(
uint8_t harmonicNum,
DRV_METROLOGY_HARMONIC *pHarmonicResponse
);Summary
Starts the harmonic Analysis process.
Description
This routine configures the metrology library to enable the harmonics computation and to calculate the data corresponding to the harmonic number n. Then, the metrology driver receives the data from the metrology library and computes the RMS currents and voltages of the selected harmonic.
Parameters
| Param | Description |
|---|---|
| harmonicNum | Harmonic number. |
| pHarmonicResponse | Pointer to the harmonic analysis struct data to store the harmonic data result. |
Returns
None.
Example
DRV_METROLOGY_HARMONIC harmonicAnalysisResponse;
DRV_METROLOGY_StartHarmonicAnalysis(3, &harmonicAnalysisResponse);Remarks
None.