1.1.3.4.31 DRV_METROLOGY_SENSOR_TYPE Enum
C
typedef enum {
/* Current Transformer */
SENSOR_CT = 0,
/* Shunt resistor */
SENSOR_SHUNT = 1,
/* Rogowski Coil */
SENSOR_ROGOWSKI = 2,
SENSOR_NUM_TYPE
} DRV_METROLOGY_SENSOR_TYPE;Summary
Describes the sensor type.
Description
The metrology driver has been designed to interface with Current Transformers, Rogowski Coils and Shunt Resistors current sensors.