1.1.3.4.41 DRV_METROLOGY_STATUS Enum
C
typedef enum
{
DRV_METROLOGY_STATUS_UNINITIALIZED = SYS_STATUS_UNINITIALIZED,
DRV_METROLOGY_STATUS_BUSY = SYS_STATUS_BUSY,
DRV_METROLOGY_STATUS_READY = SYS_STATUS_READY,
DRV_METROLOGY_STATUS_HALT = SYS_STATUS_READY_EXTENDED + 1U,
DRV_METROLOGY_STATUS_WAITING_IPC = SYS_STATUS_READY_EXTENDED + 2U,
DRV_METROLOGY_STATUS_INIT_DSP = SYS_STATUS_READY_EXTENDED + 3U,
DRV_METROLOGY_STATUS_RUNNING = SYS_STATUS_READY_EXTENDED + 4U,
DRV_METROLOGY_STATUS_ERROR = SYS_STATUS_ERROR,
} DRV_METROLOGY_STATUS;Summary
Identifies the status of the metrology library.
Description
For further information about the status values, refer to DRV_METROLOGY_GetStatus() routine.