1.1.3.4.19 DRV_METROLOGY_GetRMSSign Function
C
DRV_METROLOGY_RMS_SIGN DRV_METROLOGY_GetRMSSign(DRV_METROLOGY_RMS_TYPE type);Summary
Gets the sign of the last RMS value of the selected measurement type.
Description
For further information about RMS types, refer to DRV_METROLOGY_RMS_TYPE definition.
Parameters
| Param | Description |
|---|---|
| type | Indicate what type of measurement is obtained. |
Returns
The RMS sign of the last RMS value. Positive sign is identified as RMS_SIGN_POSITIVE (0), negative sign as RMS_SIGN_NEGATIVE (1).
Example
bool APP_METROLOGY_GetRMS(DRV_METROLOGY_RMS_TYPE rmsId, uint32_t * rmsValue, DRV_METROLOGY_RMS_SIGN * sign)
{
if (rmsId >= RMS_TYPE_NUM)
{
return false;
}
if (sign != NULL)
{
*sign = DRV_METROLOGY_GetRMSSign(rmsId);
}
*rmsValue = DRV_METROLOGY_GetRMSValue(rmsId);
return true;
}Remarks
None.