1.1.3.4.13 DRV_METROLOGY_GetStatusData Function
C
DRV_METROLOGY_REGS_STATUS * DRV_METROLOGY_GetStatusData(void);
Summary
Get the pointer to the status registers of the metrology library application running on the second processor.
Description
The Metrology library generates primary 32-bit output measurement quantities for each measurement interval. For a detailed description of the status registers, refer to "drv_metrology_regs.h" header file.
Parameters
None.
Returns
Pointer to the 32-bit metrology output measurement quantities for each measurement interval.
Example
/* Get Pointers to metrology data regions */
app_metrologyData.pMetControl = DRV_METROLOGY_GetControlData();
app_metrologyData.pMetStatus = DRV_METROLOGY_GetStatusData();
app_metrologyData.pMetAccData = DRV_METROLOGY_GetAccData();
app_metrologyData.pMetHarData = DRV_METROLOGY_GetHarData();Remarks
None.