1.1.3.4.18 DRV_METROLOGY_GetRMSValue Function
C
uint32_t DRV_METROLOGY_GetRMSValue(DRV_METROLOGY_RMS_TYPE type);Summary
Gets the last RMS value of the selected measurement type.
Description
For further information about RMS types, refer to DRV_METROLOGY_RMS_TYPE definition.
Parameters
| Param | Description |
|---|---|
| type | Indicate what type of measurement is obtained. |
Returns
The RMS value of the selected type.
Example
/* Send new Energy values to the Energy Task */
app_metrologyData.queueFree = uxQueueSpacesAvailable(appEnergyQueueID);
if (app_metrologyData.queueFree)
{
newMetrologyData.energy = DRV_METROLOGY_GetEnergyValue(true);
newMetrologyData.Pt = DRV_METROLOGY_GetRMSValue(RMS_PT);
xQueueSend(appEnergyQueueID, &newMetrologyData, (TickType_t) 0);
}
else
{
SYS_CMD_MESSAGE("ENERGY Queue is FULL!!!\n\r");
}Remarks
None.