1.1.3.4.21 DRV_METROLOGY_GetEventsData Function
C
void DRV_METROLOGY_GetEventsData(DRV_METROLOGY_AFE_EVENTS * events);Summary
Gets the last metrology AFE events data.
Description
For further information about the event data, refer to DRV_METROLOGY_AFE_EVENTS definition.
Parameters
| Param | Description |
|---|---|
| events | Pointer to the data where the events related information will be written. |
Returns
None.
Example
/* Send new Events to the Events Task */
app_metrologyData.queueFree = uxQueueSpacesAvailable(appEventsQueueID);
if (app_metrologyData.queueFree)
{
RTC_TimeGet(&newEvent.eventTime);
DRV_METROLOGY_GetEventsData(&newEvent.eventFlags);
xQueueSend(appEventsQueueID, &newEvent, (TickType_t) 0);
}
else
{
SYS_CMD_MESSAGE("EVENTS Queue is FULL!!!\n\r");
}Remarks
None.