1.1.3.4.23 APP_METROLOGY_StartCalibration Function
C
void APP_METROLOGY_StartCalibration(void);Summary
Starts internal calibration process.
Description
This routine is used to automatically calibrate the board. It requires accurate and stable voltage and current sources and loads, which can be provided by a meter test bench like the WECO (or equivalent equipment).
This routine must be called after a configuration routine (APP_METROLOGY_SetConfiguration), in order to ensure that the proper configuration has been applied.
Parameters
None.
Returns
None.
Example
APP_METROLOGY_StartCalibration();
Remarks
None.