1.1.3.4.4 DRV_METROLOGY_Close Function
C
DRV_METROLOGY_RESULT DRV_METROLOGY_Close (void);
Summary
Closes the metrology driver.
Description
This routine closes the metrology driver making it unusable.
Parameters
None.
Returns
If successful, returns DRV_METROLOGY_SUCCESS. Otherwise, it returns DRV_METROLOGY_ERROR.
Example
app_metrologyData.state = APP_METROLOGY_STATE_INIT;
app_metrologyData.startMode = DRV_METROLOGY_START_HARD;
DRV_METROLOGY_Close();
DRV_METROLOGY_Initialize(NULL, RSTC_SR_RSTTYP(RSTC_SR_RSTTYP_SOFT_RST_Val));Remarks
None.