2.6.4 System Timing Settings

Name: SYS-TMG
Address: 0x02
Default: 0x12
Property: R/W

Bit 76543210 
 ENTO[1:0]ENINTTO[1:0]ReservedRSTDLY[2:0] 
Access R/WR/WR/WR/WRR/WR/WR/W 
Default 00010010 

Bits 7:6 – ENTO[1:0]  (EN) timeout delay programming bits

Default is 00 (0 seconds).

Bits 5:4 – ENINTTO[1:0]  EN interrupt assertion timeout delay programming bits

Default is 01 (0.5 second).

Bit 3 – Reserved

Maintain as ‘0’

Bits 2:0 – RSTDLY[2:0]  nRSTO assertion delay programming bits (t4 in the start-up sequence)

Default is 010 (4 ms).