2.6.2 Device Address
| Name: | SYS-ADR |
| Address: | 0x00 |
| Default: | 0xDA |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | ADR[6:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Default | 1 | 1 | 0 | 1 | 1 | 0 | 1 | 0 | |
Bit 7 – Reserved
Default is always ‘1’ for factory-programmed units.
| Name: | SYS-ADR |
| Address: | 0x00 |
| Default: | 0xDA |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | ADR[6:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Default | 1 | 1 | 0 | 1 | 1 | 0 | 1 | 0 | |
Default is always ‘1’ for factory-programmed units.
DS20007136A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.