2.6.6 System Status

Name: STS-SYS
Address: 0x04
Default: 0x00
Property: R/RoR

Bit 76543210 
 TSDTWRENINTSTRTFReserved[3:0] 
Access R/RoRR/RoRR/RoRRRRRR 
Default 00000000 

Bit 7 – TSD  Thermal Shutdown Fault Flag (latched)

If a Thermal Shutdown occurs, TSD bit will be set to 1. It will not automatically return to 0 after the Thermal Shutdown condition has ceased. If the fault condition is no longer present, a READ operation will automatically also clear the flag (Reset-on-Read, RoR).

If the corresponding masking bit TSDMSK is 0, TSD = 1 will cause nINTO being asserted LOW.

Bit 6 – TWR  Thermal Warning Fault Flag (latched)

If a Thermal Warning occurs, TWR bit will be set to 1. It will not automatically return to 0 after the Thermal Warning condition has ceased. If the fault condition is no longer present, a READ operation will automatically also clear the flag (Reset-on-Read, RoR).

If the corresponding masking bit TWRMSK is 0, TWR = 1 will cause nINTO being asserted LOW

Bit 5 – ENINT  Interrupt flag

This bit is set as soon as the Enable timeout has expired. A read action will reset the ENINT flag and also reset the Enable timeout counter.

Bit 4 – STRTF  Start-Up Fail Flag

If MCP16503 has counted 5 invalid Start-Up, this flag will be set. This flag will be automatically reset when EN = 0 has been detected when the IC is in OFF mode or at a power cycle or at any valid Start-Up. The IC will stay in OFF mode until the counter is reset.

Bits 3:0 – Reserved[3:0]

Maintain as ‘0’