Bit 3 – ILIM Current Limit
status bit (not latched)
ILIM = 1 means the
regulator is within the current limit.
Bit 2 – SSD Soft-Start Done
status bit (not latched)
SSD = 1 means the
regulator is enabled and has completed the soft-start ramp.
Bit 1 – POK Power OK status bit
(not latched)
POK reflects the
instantaneous value of the POK comparator output.
Bit 0 – ENS Enable status bit
(not latched)
ENS = 1 means the
regulator is currently enabled.
DS20007136A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.