2.6.35 Buck4 Start-up Sequence

Name: OUT4-SEQ
Address: 0x44
Default: 0x7A
Property: R/W

Bit 76543210 
 SSR[1:0]SEQ[1:0]SEQENDELAY[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Default 01111010 

Bits 7:6 – SSR[1:0] Soft-Start Rate selection bits

Bits 5:4 – SEQ[1:0] Start-up Sequence Step assignment bits

Bit 3 – SEQEN Start-up Sequence Enable bit

The regulator will NOT start at the assigned step if SEQEN = 0. SSD and POK flags will be neglected during the Start-Up Sequence.

Bits 2:0 – DELAY[2:0] Start-up time delay

The time delay from the completion of the previous Start-Up Sequence Step or Start-Up Event to the turn-ON (beginning of Soft-Start).