2.6.31 Buck4 Active Status

Name: OUT4-A
Address: 0x40
Default: 0b11 (VSET4 pin definition)
Property: R/W

Bit 76543210 
 ENMODEVSET[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Default 11000000 

Bit 7 – EN Enable bit of the Active Status

The regulator is enabled if EN = 1.

Bit 6 – MODE Mode bit of the Active Status

The FPWM Mode is selected if MODE = 1, otherwise (MODE = 0) Auto-PFM is selected.

Bits 5:0 – VSET[5:0] Output voltage selection bits for the Active Status

Its default value is defined by the resistor at the VSET4 pin during power-on start.