2.6.30 Buck3 Configuration
| Name: | OUT3-CFG |
| Address: | 0x35 |
| Default: | 0xB0 |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTMSK | HCPEN | DISCH | PHASE | DVSR[1:0] | REN | RCON | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Default | 1 | 0 | 1 | 1 | 0 | 0 | 0 | 0 | |
Bit 7 – FLTMSK Fault Masking bit
Bit 6 – HCPEN Short-Circuit Protection Hiccup Mode Enable
Bit 5 – DISCH Active Output Discharge Control
Bit 4 – PHASE Regulator Phase Control
Bits 3:2 – DVSR[1:0] Dynamic Voltage Scaling Rate programming bits
Bit 1 – REN Register Enable Bit
If RCON = 0, the value of REN has no effect.
If RCON = 1, setting REN = 1 enables channel and setting REN = 0 disables it, regardless of the current Status.
Mode of operation (FPWM or Auto-PFM) is still controlled by the MODE bits.
Bit 0 – RCON Register Enable Control Bit
If RCON = 0, the value of REN has no effect.
If RCON = 1, setting REN = 1 enables channel and setting REN = 0 disables it, regardless of the current Status.
Mode of operation (FPWM or Auto-PFM) is still controlled by the MODE bits.