2.6.3 PMIC Identification
| Name: | SYS-ID |
| Address: | 0x01 |
| Default: | 0x60 |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ID[3:0] | REV[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Default | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | |
| Name: | SYS-ID |
| Address: | 0x01 |
| Default: | 0x60 |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ID[3:0] | REV[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Default | 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | |
DS20007136A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.