2.6.12 LDO2 Status

Name: STS-L2
Address: 0x0A
Default: 0x00
Property: R/RoR

Bit 76543210 
 FLTReserved[2:0]ILIMSSDPOKENS 
Access R/RoRRRRRRRR 
Default 00000000 

Bit 7 – FLT Fault flag bit (latched) for LDO2

FLT is set if (ENS = 1 and SSD = 1 and POK = 0).

Bits 6:4 – Reserved[2:0]

Maintain as ‘0’

Bit 3 – ILIM Current Limit status bit (not latched)

ILIM = 1 means the regulator is within the current limit.

Bit 2 – SSD Soft-Start Done status bit (not latched)

SSD = 1 means the regulator is enabled and has completed the soft-start ramp.

Bit 1 – POK Power OK status bit (not latched)

POK reflects the instantaneous value of the POK comparator output.

Bit 0 – ENS Enable status bit (not latched)

ENS = 1 means the regulator is currently enabled.