2.6.26 Buck3 Low-Power Mode Status

Name: OUT3-LPM
Address: 0x31
Default: 0b10 (VSET3 pin definition)
Property: R/W

Bit 76543210 
 ENMODEVSET[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Default 10000000 

Bit 7 – EN Enable bit of the Low-Power Mode Status

The regulator is enabled if EN = 1.

Bit 6 – MODE Mode bit of the Low-Power Mode Status

The FPWM Mode is selected if MODE = 1, otherwise (MODE = 0) Auto-PFM is selected.

Bits 5:0 – VSET[5:0] Output voltage selection bits for the Low-Power Mode Status

Its default value is defined by the resistor at the VSET3 pin during power-on start.