2.6.25 Buck3 Active Status
| Name: | OUT3-A |
| Address: | 0x30 |
| Default: | 0b11 (VSET3 pin definition) |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | MODE | VSET[5:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Default | 1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – EN Enable bit of the Active Status
Bit 6 – MODE Mode bit of the Active Status
Bits 5:0 – VSET[5:0] Output voltage selection bits for the Active Status
Its default value is defined by the resistor at the VSET3 pin during power-on start.