2.6.9 Buck3 Status

Name: STS-B3
Address: 0x07
Default: 0x00
Property: R/RoR

Bit 76543210 
 FLTHICCUPILIMNEGZCDReservedSSDPOKENS 
Access R/RoRR/RoRR/RoRR/RoRRRRR 
Default 00000000 

Bit 7 – FLT Fault flag bit (latched) for Buck3

FLT is set to 1 if HICCUP = 1 or if (ENS = 1 and SSD = 1 and POK = 0).

Bit 6 – HICCUP Hiccup flag bit (latched)

If the HS OC Event counter reaches EOC and POK is low, the HICCUP flag is latched. The behavior of the system is determined by the HCPEN bit.

Bit 5 – ILIMNEG Negative current limit flag bit (latched)

If the negative current limit threshold is reached, the ILIMNEG flag is latched.

Bit 4 – ZCD Zero-Current crossing Detection flag (latched)

This bit is set every time the ZCD is enabled (in Auto-PFM mode) and the ZCD comparator trips.

Bit 3 – Reserved

Maintain as ‘0’

Bit 2 – SSD Soft-Start Done status bit (not latched)

SSD = 1 means the regulator is enabled and has completed the soft-start ramp.

Bit 1 – POK Power OK status bit (not latched)

POK reflects the instantaneous value of the POK comparator output.

Bit 0 – ENS Enable status bit (not latched)

ENS = 1 means the regulator is currently enabled.