2.6.46 LDO2 High-Performance Mode Status

Name: LDO2-HPM
Address: 0x63
Default: 0b10 (VSETL2 pin definition)
Property: R/W

Bit 76543210 
 ENReservedVSET[5:0] 
Access R/WRR/WR/WR/WR/WR/WR/W 
Default 10000000 

Bit 7 – EN Enable bit of the High-Performance Mode Status

The regulator is enabled if EN = 1.

Bit 6 – Reserved

Maintain as ‘0’

Bits 5:0 – VSET[5:0] Output voltage selection bits for the High-Performance Mode Status

Its default value is defined by the resistor at the VSETL2 pin during power-on start.