21.13.1.39 process_job_request

Description

Processes a job request received from Job Manager. It is part of the Job Ticket generation process.
Note: The HSM server name must be specified using the HSM_SERVER_NAME DEF variable.
process_job_request -request_file "job request file"  -reply_file "job reply file" [-overwrite_reply "TRUE | FALSE"]

Arguments

ParameterTypeDescription

request_file

string

Specifies the full file name of the job request file. This argument is mandatory.

reply_filestringSpecifies the full job name of the job reply file.
overwrite_replystringOptional parameter.
  • 1: overwrites any pre-existing reply_file.
  • 0: prevents overwriting of any pre-existing reply_file.

Error Codes

Error CodeDescription

None

Required parameter "request_file" is missing.

None​

None Required parameter "reply_file" is missing.

None​

Parameter "request_file" : the file "/request_file_name" does not exist.

None​

overwrite_reply: Invalid argument value: "value" (expecting TRUE, 1, true, FALSE, 0 or false).

None

Cannot get HSM.

None

Parameter "param_name" is not defined. Valid command formatting is "process_job_request -request_file "job request file" \ -reply_file "job reply file" \ [-overwrite_reply "TRUE | FALSE"]".

Supported Families

PolarFire
SmartFusion 2
IGLOO 2

Example

This example processes a job request.
process_job_request \
                 -request_file {D:/flashpro_files/jobmgr_project/cm_request.req} \
                 -reply_file {D:/flashpro_files/jobmgr_project/cm_reply.rep} \
                 -overwrite_reply {TRUE}