21.13.1.75 update_fp6_programmers

Description

This Tcl command updates all the FlashPro6 programmers that require update. This command takes no parameters. To execute the Tcl Command in Libero SoC, add the command before run_tool. To execute the Tcl command in FlashPro Express tool or SmartDebug tool, add the Tcl command before run_selected_actions.

update_fp6_programmers

Arguments

ParameterTypeDescription
NoneNoneNone
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneParameter 'param_name' is not defined. Valid command formatting is 'update_fp6_programmers'.

Supported Families

PolarFire®
PolarFire SoC

Example

This example updates all the FlashPro6 programmers that require update.

update_fp6_programmers