21.13.1.40 program_probe_insertion

Description

This Tcl command runs the probe insertion flow on the selected nets. This triggers Place and Route in incremental mode, and the selected probe nets are routed to the selected package pin. After incremental Place and Route, Libero automatically reprograms the device with the added probes. The log window shows the status of the Probe Insertion run.

Note:

​Probe Insertion feature disabled in the SmartDebug Demo and Standalone modes.

program_probe_insertion

Arguments

ParameterTypeDescription

None

None

None

Return TypeDescription
NoneNone

Error Codes

Error CodeDescription

None

Probe insertion operations are not supported in Standalone SmartDebug.

Supported Families

PolarFire
PolarFire SoC
SmartFusion 2
IGLOO 2
RTG4

Example

This example runs the probe insertion flow:

program_probe_insertion

See Also

  • add_probe_insertion_point

  • remove_probe_insertion_point